Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.615 | |
| A dimension MM | 15.620 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 430-22124 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.243 | |
| Inside diameter MM | 31.570 | |
| Product height in | 2.375 | |
| Product height mm | 60.325 | |
| Product length in | 0.615 | |
| Product length mm | 15.621 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 60.325 | |
| Thread sealant | NO | No |