Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.580 | |
| A dimension MM | 116.300 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.000 | |
| Backup hex size MM | 50.800 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 430-24624 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.000 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.092 | |
| Hose cut off factor MM | 53.137 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.240 | |
| Inside diameter MM | 31.650 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 4.580 | |
| Product length mm | 116.332 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Series | 430 U | 430 U |
| Thread sealant | NO | No |