43006U-08S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S8SL6
43006U-08S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Very high pressure hydraulic lines subjected to pressure surges and fl exing. Some applications include mining, construction, farming, and high performance industrial equipment | |
| Compatible hoses | H039, H115, H145, H245, H425, H350, H430, H430R, H1812 (-24 only), H115 (-24 only), H116 (-24 only), H6002 (-24 & -32), H6009, H1776 (-24 only), H9622, H6008 | |
| Compatible tube OD | .375 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | Barb | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Dura-Kote | |
| Hose cut-off factor | 1.3 in | |
| Inside diameter | .26 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.158 in | |
| Product Length/Depth | 2.14 in | |
| Product material | Carbon steel | |
| Product Volume | 2.87 in³ | |
| Product Weight | .2 lb | |
| Product Width | 1.158 in | |
| Thread sealant | No | |
| UNSPSC | 27121707 | |
| UPC | 639789298713 |