43006U-A26
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA6FRB6
43006U-A26
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Very high pressure hydraulic lines subjected to pressure surges and fl exing. Some applications include mining, construction, farming, and high performance industrial equipment | |
| Compatible hoses | H039, H115, H145, H245, H425, H350, H430, H430R, H1812 (-24 only), H115 (-24 only), H116 (-24 only), H6002 (-24 & -32), H6009, H1776 (-24 only), H9622, H6008 | |
| Compatible tube OD | .375 in | |
| Construction style | Crimp | |
| Drop dimension | .9 | |
| End gender 1 | Female | |
| End Size 1 | 3/8 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | .8125 in | |
| Hose cut-off factor | 1.34 in | |
| Hose dash size | -6 | |
| Inside diameter | .26 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.18 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .9 in | |
| Product Length/Depth | 2.18 in | |
| Product material | Carbon steel | |
| Product Volume | 2.33 in³ | |
| Product Weight | .18 lb | |
| Product Width | 1.1875 in | |
| Thread sealant | No | |
| Thread Size 1 | 11/16-16 | |
| UNSPSC | 27121707 | |
| UPC | 639789291028 |