43006U-A28
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA8FRB6
43006U-A28
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Very high pressure hydraulic lines subjected to pressure surges and fl exing. Some applications include mining, construction, farming, and high performance industrial equipment | |
| Compatible hoses | H039, H115, H145, H245, H425, H350, H430, H430R, H1812 (-24 only), H115 (-24 only), H116 (-24 only), H6002 (-24 & -32), H6009, H1776 (-24 only), H9622, H6008 | |
| Compatible tube OD | .375 in | |
| Construction style | Crimp | |
| Drop dimension | 1.15 | |
| End gender 1 | Female | |
| End Size 1 | 1/2 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | .9375 in | |
| Hose cut-off factor | 1.34 in | |
| Hose dash size | -6 | |
| Inside diameter | .26 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.16 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.15 in | |
| Product Length/Depth | 2.46 in | |
| Product material | Carbon steel | |
| Product Volume | 3.713 in³ | |
| Product Weight | .16 lb | |
| Product Width | 1.3125 in | |
| Thread sealant | No | |
| Thread Size 1 | 13/16-16 | |
| UNSPSC | 27121707 | |
| UPC | 639789291196 |