Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.400 | |
| A dimension MM | 60.960 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 43012U-C00 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.474 | |
| Inside diameter MM | 37.440 | |
| Product height in | 1.680 | |
| Product height mm | 42.672 | |
| Product length in | 2.400 | |
| Product length mm | 60.960 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.680 | |
| Product width mm | 42.672 | |
| Series | 430 U | 430 U |
| Thread sealant | NO | No |