Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.415 | |
| A dimension MM | 61.341 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 43016U-C00 | |
| End size 1 | -16 | -16 |
| Finish plating | ZINC PLATING | Zinc plating |
| Inside diameter IN | 1.812 | |
| Inside diameter MM | 46.025 | |
| Product height in | 2.003 | |
| Product height mm | 50.876 | |
| Product length in | 2.415 | |
| Product length mm | 61.341 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.003 | |
| Product width mm | 50.876 | |
| Series | 430 U | 430 U |
| Thread sealant | NO | No |