430182-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
430182-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Power Steering, Industrial small units and small press etc. | |
| Configuration | Double | |
| Design code | 20 | |
| Displacement | 45.4 cm³/rev | |
| Displacement (front) | 45.4 cm³/rev | |
| Displacement (rear) | 39.5 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Flow rate | 105.57107712 l/min | |
| Frame size | 25VQ-20VQ | |
| Frame size (front) | 25VQ | |
| Frame size (rear) | 20VQ | |
| Minimum speed | 1800 RPM | |
| Model Code | 2520VQ14A12 11CC20 | |
| Paint | None | |
| Product Height | 5.75 in | |
| Product Length/Depth | 11.69 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 462.456 in³ | |
| Product Weight | 45 lb | |
| Product Width | 6.88 in | |
| Rear Outlet Port Position (Cover End View) | 45° CW From Inlet Port | |
| Ring size | 14 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Splined | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 210 bar |