43020U-80C
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S25DS20
43020U-80C
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Very high pressure hydraulic lines subjected to pressure surges and fl exing. Some applications include mining, construction, farming, and high performance industrial equipment | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | H039, H115, H145, H245, H425, H350, H430, H430R, H1812 (-24 only), H115 (-24 only), H116 (-24 only), H6002 (-24 & -32), H6009, H1776 (-24 only), H9622, H6008 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.625 in | |
| Hex Size 2 | 2 in | |
| Hose cut-off factor | 2 in | |
| Hose dash size | -20 | |
| Inside diameter | 1.02 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.857 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.38 in | |
| Product Length/Depth | 4.32 in | |
| Product material | Carbon Steel | |
| Product Volume | 24.47 in³ | |
| Product Weight | 1.857 lb | |
| Product Width | 2.38 in | |
| Thread sealant | No | |
| Thread Size 1 | M42X2 | |
| UNSPSC | 27121707 | |
| UPC | 757522222853 |