43020Z-H64
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20FLE20
43020Z-H64
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 67.5 Degree | |
| Compatible hose ID | 1.25 in | |
| Construction style | Crimp | |
| Drop dimension | 2.54 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 5.39 in | |
| Hose dash size | -20 | |
| Inside diameter | .99 in | |
| Item type | Fitting Assembly | |
| Product material | Carbon Steel | |
| Product Weight | 1.83 lb | |
| Thread sealant | No |