Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.323 | |
| A dimension MM | 59.000 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 43024U-C00 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -24 | -24 |
| Inside diameter IN | 2.270 | |
| Inside diameter MM | 57.658 | |
| Product height in | 2.704 | |
| Product height mm | 68.680 | |
| Product length in | 2.803 | |
| Product length mm | 71.196 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.704 | |
| Product width mm | 68.680 | |
| Series | 430 U | 430 U |
| Thread sealant | NO | No |