Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.125 | |
| A dimension MM | 104.775 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 43032U-C00 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.625 | |
| Inside diameter MM | 66.675 | |
| Product height in | 3.250 | |
| Product height mm | 82.550 | |
| Product length in | 3.375 | |
| Product length mm | 85.720 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.250 | |
| Product width mm | 82.550 | |
| Series | 430 U | 430 U |
| Thread sealant | NO | No |