43032U-D62
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32FHA32
43032U-D62
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | Very high pressure hydraulic lines subjected to pressure surges and fl exing. Some applications include mining, construction, farming, and high performance industrial equipment | |
| Compatible hose ID | 2 in | |
| Compatible hoses | H039, H115, H145, H245, H425, H350, H430, H430R, H1812 (-24 only), H115 (-24 only), H116 (-24 only), H6002 (-24 & -32), H6009, H1776 (-24 only), H9622, H6008 | |
| Construction style | Crimp | |
| Drop dimension | 2.25 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 5.94 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.56 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 7 in | |
| Packaged Length | 14 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 7.167 lb | |
| Packaged Width | 9 in | |
| Product Height | 2.25 in | |
| Product Length/Depth | 8.74 in | |
| Product material | Carbon Steel | |
| Product Volume | 63.911 in³ | |
| Product Weight | 6.167 lb | |
| Product Width | 3.25 in | |
| Thread sealant | No | |
| UNSPSC | 27121707 | |
| UPC | 757522767125 |