43032U-G92L80
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
43032U-G92L80
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Very high pressure hydraulic lines subjected to pressure surges and fl exing. Some applications include mining, construction, farming, and high performance industrial equipment | |
| Compatible hose ID | 2 in | |
| Compatible hoses | H039, H115, H145, H245, H425, H350, H430, H430R, H1812 (-24 only), H115 (-24 only), H116 (-24 only), H6002 (-24 & -32), H6009, H1776 (-24 only), H9622, H6008 | |
| Construction style | Crimp | |
| Drop dimension | 8 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 5.14 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.56 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 7 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 441 in³ | |
| Packaged Weight | 8.666667 lb | |
| Packaged Width | 7 in | |
| Product Height | 8 in | |
| Product Length/Depth | 7.98 in | |
| Product material | Carbon Steel | |
| Product Volume | 207.48 in³ | |
| Product Weight | 7.666667 lb | |
| Product Width | 3.25 in | |
| Thread sealant | No | |
| UNSPSC | 27121707 | |
| UPC | 757522767996 |