43032Z-H26
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32FLF32
43032Z-H26
Product specifications
Characteristic | Value |
|---|---|
| Compatible hose ID | 2 in |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hose dash size | -32 |
| Product Weight | 3.91 lb |
| Thread sealant | No |