430495-IN154
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
430495-IN154
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Code Title | Open Circuit Piston Pump | |
| Design code | 31 | |
| Displacement | 21.1 cm³/rev | |
| Feature | Multiple control optionsVariable displacementCompact design | |
| Fluid compatibility | None | |
| Input Speed - Maximum | 1800 RPM | |
| Maximum Case Drain Temperature | 176 °F | |
| Maximum Case Pressure | 210 bar | |
| Maximum Recommended Oil Viscosity | 54 cSt | |
| Minimum Recommended Oil Viscosity | 13 cSt | |
| Model Code | PVB10-FRSY-31-CC-11- | |
| Noise | 51 dB | |
| Paint | None | |
| Pressure Compensator Setting | 17 bar | |
| Product Height | 6.9 in | |
| Product Length/Depth | 10.49 in | |
| Product Type | Axial Piston Pump | |
| Product Volume | 657.219 in³ | |
| Product Weight | 33 lb | |
| Product Width | 9.08 in | |
| Shaft rotation | Right | |
| Sub-brand | None | |
| Trade Name | PVB Series | |
| Vsd ready | No |