430559-W
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
430559-W
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial | |
| Configuration | Double | |
| Design code | 20 | |
| Displacement (front) | 112.8 cm³/rev | |
| Displacement (rear) | 18 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Flow rate | 114.72463872 l/min | |
| Frame size | 35VQ-20VQ | |
| Frame size (front) | 35VQ | |
| Frame size (rear) | 20VQ | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | 3520VQ35A5 1DC20 | |
| Product Height | 6.41 in | |
| Product Length/Depth | 13.77 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 739.667 in³ | |
| Product Weight | 75 lb | |
| Product Width | 8.38 in | |
| Ring size | 35 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 210 bar |