430575-7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
430575-7
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 11 |
| Displacement | 36.4 cm³/rev |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
| Flow rate | 88.17931008 l/min |
| Frame size | V20 |
| Front outlet port position (cover end view) | INLINE WITH INLET PORT |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | V20 1P11S 38C11 LH |
| Product Height | 4.79 in |
| Product Length/Depth | 8.32 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 204.046 in³ |
| Product Weight | 18 lb |
| Product Width | 5.12 in |
| Ring size | 11 |
| Seal material | None |
| Shaft rotation | Left |
| Shafts | Splined - 11 Tooth - 3/4"" Outer Diameter |
| Special features | None |
| Sub-brand | None |
| Trade Name | V10 and V20 Series |
| Vane function type | Pump |
| Working pressure - max | 172 bar |