Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.770 | |
| A dimension MM | 95.800 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 28.575 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 431-13423 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.125 | |
| End connection hex size MM | 28.575 | |
| End size 1 | -12 | -12 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.810 | |
| Hose cut off factor MM | 20.600 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.606 | |
| Inside diameter MM | 15.400 | |
| Product height in | 1.125 | |
| Product height mm | 28.575 | |
| Product length in | 3.770 | |
| Product length mm | 95.758 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Series | U SERIES | U Series |