Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
431-7121-03
XCEL45 80/205 LS STEERING UNIT
431-7121-03
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
431-7121-03
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.300
Product height mm
83.820
Product length in
7.800
Product length mm
198.120
Product width in
3.500
Product width mm
88.900