Product specifications
Characteristic | Value |
|---|---|
| Additonal ports | M12 x 1.5-6H load sensing metric o-ringport |
| Application | Mobile Equipment |
| Brand | Danfoss |
| Cylinder relief valve setting | 230 bar [3335 lbf/in2] |
| Design code | A - First design |
| Displacement | 310 cm3/r [18.9 in3/r] / 60 cm3/r [3.6 in3/r] |
| Flow amplification | None |
| Fluid type | Refer to Danfoss Technical bulletin 3-401 |
| Identification | Barcode, Danfoss product number on nameplate |
| Inlet or LS relief setting | 170 bar [2465 lbf/in2] |
| Inlet Pressure Rating | 190 bar [2755 lbf/in2] |
| Input torque | Low |
| Load circuit | Non-load reaction |
| Maximum oil temp_C | 93.0 |
| Mechanical interface | Internal involute spline, 12 tooth 16/32 DP 30 degree PA |
| Mounting threads | 4-M10X1.5 Mounting threads mounting face |
| Neutral circuit | Load sensing, dynamic signal |
| Nominal flow rating | 45 LPM [12.00 GPM] |
| P,T,L, and R port size | 4X M18 x 1.5-6H metric o-ring port |
| Paint and packaging | Black paint |
| Port face threads | None |
| Product series | ASL |
| Return pressure rating | 21 bar [300 lbf/ in2] maximum |
| Special features | Removed corner and external pilot selector valve, LS orifice 0.91mm, gerotor for low noise |
| Unit type | Dual displacement |
| Valve options | Cylinder relief valve, anti-cavitation valve, inlet check valve, load sense relief valve, manual steering check valve |