Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.987 |
| Inside diameter MM | 25.070 |
| Outside diameter IN | 1.193 |
| Outside diameter MM | 30.302 |
| Product height in | 1.193 |
| Product height mm | 30.302 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product width in | 1.193 |
| Product width mm | 30.302 |
| Thickness IN | 0.103 |
| Thickness MM | 2.616 |
