Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 5.850 |
| Inside diameter MM | 148.590 |
| Outside diameter IN | 6.400 |
| Outside diameter MM | 162.560 |
| Product height in | 6.400 |
| Product height mm | 162.560 |
| Product length in | 0.276 |
| Product length mm | 7.010 |
| Product width in | 6.400 |
| Product width mm | 162.56 |
| Thickness IN | 0.276 |
| Thickness MM | 7.010 |
