Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 6.975 |
| Inside diameter MM | 177.165 |
| Item type | O-Ring |
| Outside diameter IN | 7.393 |
| Outside diameter MM | 187.782 |
| Product height in | 7.393 |
| Product height mm | 187.782 |
| Product length in | 0.209 |
| Product length mm | 5.309 |
| Product width in | 7.393 |
| Product width mm | 187.782 |
| Thickness IN | 0.209 |
| Thickness MM | 5.309 |