Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 9.221 |
| Inside diameter MM | 234.213 |
| Outside diameter IN | 9.640 |
| Outside diameter MM | 244.856 |
| Product height in | 9.640 |
| Product height mm | 244.856 |
| Product length in | 0.210 |
| Product length mm | 5.334 |
| Product width in | 9.640 |
| Product width mm | 244.856 |
| Thickness IN | 0.210 |
| Thickness MM | 5.33 |
