Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
431026600
O-Ring 266.07x7.00 NBR 70 SH
431026600
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
431026600
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Durometer
70
70
Inside diameter IN
10.475
Inside diameter MM
266.065
Outside diameter IN
11.020
Outside diameter MM
279.908
Thickness IN
0.276
Thickness MM
7.01