Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
431046900
O-Ring 468.76x7.00 NBR 70 SH
431046900
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
431046900
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Durometer
70
70
Inside diameter IN
18.455
Inside diameter MM
468.757
Outside diameter IN
19.0000
Outside diameter MM
482.6000
Thickness IN
0.276
Thickness MM
7.01