Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.864 |
| Inside diameter MM | 21.946 |
| Outside diameter IN | 0.886 |
| Outside diameter MM | 22.504 |
| Product height in | 0.886 |
| Product height mm | 22.504 |
| Product length in | 0.011 |
| Product length mm | 0.279 |
| Product width in | 0.886 |
| Product width mm | 22.504 |
| Thickness IN | 0.011 |
| Thickness MM | 0.279 |
