431094-S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
431094-S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Package contents | Body | |
| Product Height | 111 mm | |
| Product Length/Depth | 187.45 mm | |
| Product Type | Spare Part | |
| Product Volume | 2.434 dm³ | |
| Product Width | 117 mm | |
| Sub-brand | None | |
| Trade Name | None |