431823-CC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
431823-CC
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial | |
| Configuration | Double | |
| Design code | 20 | |
| Displacement | 97.7 cm³/rev | |
| Displacement (front) | 97.7 cm³/rev | |
| Displacement (rear) | 55.2 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Flow rate | 215.1086976 l/min | |
| Frame size | 35VQ-25VQ | |
| Frame size (front) | 35VQ | |
| Frame size (rear) | 25VQ | |
| Front flange mounting style | None | |
| Geometric displacement | 97.7 cm³/rev | |
| Identification | None | |
| Model Code | 3525VQ30A17 1CC 20 | |
| Paint | None | |
| Product Height | 6.405 in | |
| Product Length/Depth | 14.45 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 775.588 in³ | |
| Product Weight | 76 lb | |
| Product Width | 8.38 in | |
| Rear Outlet Port Position (Cover End View) | 45° CW From Inlet Port | |
| Ring size | 30 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 210 bar |