431834-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
431834-3
Product specifications
Characteristic | Value |
|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial |
| Configuration | Single |
| Design code | 20 |
| Displacement | 55.2 cm³/rev |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Flow rate | 119.2 l/min |
| Frame size | 26VQ |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | 26VQ17A 1C20 |
| Paint | None |
| Product Height | 5.4 in |
| Product Length/Depth | 8.77 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 325.349 in³ |
| Product Weight | 32 lb |
| Product Width | 6.87 in |
| Rear outlet port connections | 4-Bolt Flange Per SAE J518 With Metric Threads |
| Ring size | 17 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Special features | None |
| Sub-brand | None |
| Trade Name | VQ(H) Series |
| Vane function type | Pump |
| Working pressure - max | 210 bar |