432061-IN154
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
432061-IN154
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Bearing Life at Rated Pressure | 8000 hour |
| Code Title | Open Circuit Piston Pump |
| Design code | 31 |
| Displacement | 33 cm³/rev |
| End Cover Material | Ductile Iron |
| Feature | Multiple control optionsVariable displacementCompact design |
| Fluid compatibility | None |
| Identification | None |
| Input Speed - Maximum | 1800 RPM |
| Input Speed - Minimum | 0 RPM |
| Input Speed - Rated | 1800 RPM |
| Input Speed At 0.8 Bar Absolute | 1600 RPM |
| Input Speed At 1.0 Bar Absolute | 2000 RPM |
| Maximum Case Drain Temperature | 176 °F |
| Maximum Case Pressure | 140 bar |
| Maximum Recommended Oil Viscosity | 54 cSt |
| Minimum Recommended Oil Viscosity | 13 cSt |
| Model Code | PVB15-FRSY-31-CMC-11 |
| Noise | 51 dB |
| Nominal Pressure Rating | 230 bar |
| Paint | None |
| Peak Pressure Rating | 280 bar |
| Pressure Compensator Setting | 10 bar |
| Product Height | 6.9 in |
| Product Length/Depth | 10.49 in |
| Product Type | Open Circuit Piston Pump |
| Product Volume | 657.219 in³ |
| Product Weight | 33 lb |
| Product Width | 9.08 in |
| Shaft rotation | Right |
| Special features | Adjustable Max Displacement Stop (Contains Single Shaft Seal) |
| Sub-brand | None |
| Trade Name | PVB Series |
| Vsd ready | No |