432366
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
432366
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure Operated |
| Actuator Identification | None |
| Body material | Ductile Iron |
| Diode | None |
| Electrical connector | None |
| Feature | Stability under pressureMinimal maintenanceStop leaks before they start |
| Flow rate | 380 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Phosphate ester |
| Function | Check Valve |
| Leakage | Standard |
| Model Code | F3-C5G-825-S56 |
| Pressure Rating | 350 bar |
| Product Height | 4.33 in |
| Product Length/Depth | 5 in |
| Product Type | Check Valves |
| Product Volume | 108.25 in³ |
| Product Weight | 13.5 lb |
| Product Width | 5 in |
| Reducer Module | No |
| Seal material | Viton |
| Special features | None |
| Spool Monitor Switch | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | C5G-825 Series |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |