4325X12
Bulkhead Union
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: FF1994H4-1212S, FF1994T1212S
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
End gender 1 | Male |
End gender 2 | Male |
End type 1 | FOR-SEAL |
End type 2 | FOR-SEAL |
Finish/plating | Dura-Kote |
Hex Size 1 | 1.125 in |
Inside diameter (bore hole size) | .54 in |
Packaged Height | 5.5 in |
Packaged Length | 6.75 in |
Packaged Volume | 250.594 in³ |
Packaged Weight | 1.66 lb |
Packaged Width | 6.75 in |
Product Height | 1.5 in |
Product Length/Depth | 2.72 in |
Product Volume | 6.12 in³ |
Product Weight | .66 lb |
Product Width | 1.5 in |
Product material | Carbon steel |
Thread Size 1 | 1 3/16-12 |
Thread Size 2 | 1 3/16-12 |
Thread sealant | No |
UNSPSC | 40183100 |
UPC | 725975045978 |