4325X16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF1994H4-1616S, FF1994T1616S
4325X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End type 1 | FOR-SEAL | |
| End type 2 | FOR-SEAL | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | .9375 in | |
| Inside diameter (bore hole size) | .84 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.88 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.75 in | |
| Product Length/Depth | 2.76 in | |
| Product material | Carbon steel | |
| Product Volume | 8.453 in³ | |
| Product Weight | .88 lb | |
| Product Width | 1.75 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/16-12 | |
| Thread Size 2 | 1 7/16-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975407066 |