433306-3
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
433306-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial | |
| Configuration | Double | |
| Design code | 20 | |
| Displacement (front) | 193.4 cm³/rev | |
| Displacement (rear) | 55.2 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Flow rate | 375.49943808 l/min | |
| Frame size | 45VQ-25VQ | |
| Frame size (front) | 45VQ | |
| Frame size (rear) | 25VQ | |
| Minimum speed | 1800 RPM | |
| Model Code | 4525VQ60A17 11CC20 | |
| Product Height | 6.53 in | |
| Product Length/Depth | 15.43 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 844.351 in³ | |
| Product Weight | 101 lb | |
| Product Width | 8.38 in | |
| Rear Outlet Port Position (Cover End View) | 45° CW From Inlet Port | |
| Ring size | 60 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Splined | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 175 bar |