433735-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
433735-3
Product specifications
Characteristic | Value |
|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial |
| Configuration | Double |
| Design code | 20 |
| Displacement (front) | 303.8 cm³/rev |
| Displacement (rear) | 67.5 cm³/rev |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Flow rate | 165.06922752 l/min |
| Frame size | 45VQ-25VQ |
| Frame size (front) | 45VQ |
| Frame size (rear) | 25VQ |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | 4525VQ50A21 1CC20 |
| Product Height | 6.53 in |
| Product Length/Depth | 15.43 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 844.351 in³ |
| Product Weight | 101 lb |
| Product Width | 8.38 in |
| Ring size | 50 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Sub-brand | None |
| Trade Name | VQ(H) Series |
| Vane function type | Pump |
| Working pressure - max | 175 bar |