433748-G
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
433748-G
Product specifications
Characteristic | Value |
|---|---|
| Application | Power Steering, Industrial small units and small press etc. |
| Configuration | Double |
| Design code | 20 |
| Displacement (front) | 45.4 cm³/rev |
| Displacement (rear) | 18 cm³/rev |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Flow rate | 105.57107712 l/min |
| Frame size | 25VQ-20VQ |
| Frame size (front) | 25VQ |
| Frame size (rear) | 20VQ |
| Geometric displacement | 45.4 cm³/rev |
| Identification | None |
| Inlet port connections | 1 1/2 Diameter 4-Bolt Flange |
| Minimum speed | 1800 RPM |
| Model Code | 2520VQ14A5 11BA20 |
| Product Height | 5.75 in |
| Product Length/Depth | 11.69 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 462.456 in³ |
| Product Weight | 45 lb |
| Product Width | 6.88 in |
| Rear outlet port connections | 4-Bolt Flange Per SAE J518 With English Threads |
| Rear Outlet Port Position (Cover End View) | 135° CCW From Inlet Port |
| Ring size | 14 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Splined |
| Sub-brand | None |
| Trade Name | VQ(H) Series |
| Vane function type | Pump |
| Working pressure - max | 210 bar |