Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
433762
SEAL PAK 20VQ F3
433762
Where to buy
Export PDF
Tools
Add to comparison
433762
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.997
Product height mm
25.324
Product length in
0.090
Product length mm
2.286
Product width in
1.830
Product width mm
46.482