Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
433765
SEAL PAK (SERVICE)
433765
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
433765
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.560
Product height mm
65.024
Product length in
0.106
Product length mm
2.692
Product width in
1.390
Product width mm
35.306