433793-4
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
433793-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Power Steering, Industrial small units and small press etc. | |
| Configuration | Single | |
| Design code | 20 | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Frame size | 30VQ | |
| Identification | None | |
| Model Code | F3 30VQ28A 1D20 | |
| Paint | None | |
| Product Height | 6.155 in | |
| Product Length/Depth | 11.115 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 573.299 in³ | |
| Product Weight | 32 lb | |
| Product Width | 8.38 in | |
| Ring size | 28 | |
| Seal material | Viton | |
| Shaft rotation | Right | |
| Shaft seals | Single | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 210 bar |