DGMA-3-B-11, DGMA3B11
434236
Model code: DGMA3B11
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | | DGMA3B11 |
| Product height in | | 2.950 |
| Product length in | | 1.810 |
| Product length mm | | 45.974 |
| Product width in | | 0.860 |
| Product width mm | | 21.844 |