434670-1
3520VQ35A11F-1AA-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial |
Configuration | Double |
Design code | 20 |
Displacement (front) | 112.8 cm³/rev |
Displacement (rear) | 36.4 cm³/rev |
Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
Flow rate | 234.73800192 l/min |
Frame size | 35VQ-20VQ |
Frame size (front) | 35VQ |
Frame size (rear) | 20VQ |
Front outlet port position (cover end view) | INLINE WITH INLET PORT |
Identification | None |
Inlet port connections | 1 1/2 Diameter 4-Bolt Flange |
Minimum speed | 1800 RPM |
Model Code | 3520VQ35A11F-1AA-20 |
Product Height | 6.41 in |
Product Length/Depth | 13.2 in |
Product Type | Vane Pumps |
Product Volume | 709.049 in³ |
Product Weight | 75 lb |
Product Width | 8.38 in |
Product material | Cast Iron |
Rear Outlet Port Position (Cover End View) | 135° CCW From Inlet Port |
Rear outlet port connections | 4-Bolt Flange Per SAE J518 With English Threads |
Ring size | 35 |
Seal material | Buna-N |
Shaft rotation | Right |
Shafts | Splined |
Sub-brand | None |
Trade Name | VQ(H) Series |
Vane function type | Pump |
Working pressure - max | 210 bar |