GUIDE-SLIPPER RETAINER
4350186
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4350186
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Contains pistons | N/A | |
| Describes displacement | N/A | |
| Equipped wt Speed Ring | N/A | |
| factor used for pricing | N/A | |
| leading prod price dependency | N/A | |
| Size/Dimensions | L14.2XW5XH5 CM | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |