MOTOR-VAR DISPL MMV035D
4354030
Model code: MMV-035-D-A-A-V-R-R-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4354030
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 035 | 35 cc/rev (2.1 cu in/rev) |
| C:SEAL GROUP | A | Standard shaft seal |
| D:OUTPUT SHAFT / AUX DRIVE | A | 13 teeth 16/32 spline / none |
| E:MINIMUM DISPLACEMENT | V | 6 degree, 5/8 in square trunnion |
| F:CONTROL FEATURES | R | Right side |
| G:HOUSING / ENDCAP CONFIG | R | Twin ports |
| Product | MMV | Variable displacement motor - SAE B mount |
| S40_PRODUCT_RES | MMV | Variable displacement motor - SAE B mount |
| T:SPECIAL HARDWARE FEATURES | NNN | Special hardware - none, black paint, Danfoss tag, layout A |
| Type | D | 035 and 044 product |
| ZZ:SPECIAL FEATURES (NON-HDWE) | *** | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |