PUMP-TANDEM, VAR DISPL MPT035D
4355156
Model code: MPT-035-D-A-R-A-G-NN-H-A-A-A-BJJ-DL-A-FF-H-C-A-A-BJJ-DL-A-FF-A-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M35 and M44 tandem axial piston pumps
Product specifications
Characteristic | Value | Description |
---|---|---|
Product | MPT | Tandem pump |
Base displacement | 035 | 35 cc/rev (2.1 cu in/rev) |
Type | D | 35cc & 44cc product type |
Input shaft | A | 15 tooth 16/32 spline |
Rotation and valve plate | R | Right hand (clockwise), low leakage |
Charge pump displacement | A | None |
Charge pressure relief valve setting | G | 14 bar (200 psi) |
Filtration | NN | None - without charge pump |
Swashplate | H | 24mm diameter trunnion, with straight keyway & tapped hole, 16 deg swash |
Front seal group | A | Shaft seal for manual displacement control-front section |
Displacement, front pump | A | Full displacement |
Bypass valve, front pump | A | Bypass valve |
System pressure protection, front pump | BJJ | 345 bar (5000 psi) / 345 bar (5000 psi) |
Control type, front pump | DL | Direct displacement control left side |
Handle position, front pump | A | None |
Control orifice diameter, front pump | FF | None |
Swashplate group, rear pump | H | 24mm diameter trunnion, straight key, tapped hole, 16 degree swashplate stop |
Rear seal group | C | Shaft seal direct displacement |
Displacement, rear pump | A | Full displacement |
Bypass valve, rear pump | A | Bypass valve |
System pressure protection, rear pump | BJJ | 345 bar (5000 psi) / 345 bar (5000 psi) |
Control type, rear pump | DL | Left side, lift bracket top right |
Handle position, rear pump | A | Not applicable |
Control orifice diameter, rear pump | FF | None |
Auxillary mounting pad | A | SAE A - aux flange, 9 tooth 16/32 spline coupling |
Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
Special features (non-hardware) | *** | None |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |