Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 3.524 |
| Inside diameter MM | 89.510 |
| Outside diameter IN | 3.957 |
| Outside diameter MM | 100.508 |
| Product height in | 3.957 |
| Product height mm | 100.508 |
| Product length in | 0.217 |
| Product length mm | 5.512 |
| Product width in | 3.957 |
| Product width mm | 100.508 |
| Thickness IN | 0.217 |
| Thickness MM | 5.512 |
