Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 4.941 |
| Inside diameter MM | 125.501 |
| Outside diameter IN | 5.260 |
| Outside diameter MM | 133.604 |
| Product height in | 5.260 |
| Product height mm | 133.604 |
| Product length in | 0.157 |
| Product length mm | 3.988 |
| Product width in | 5.260 |
| Product width mm | 133.604 |
| Thickness IN | 0.157 |
| Thickness MM | 3.988 |
