Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 5.354 |
| Inside diameter MM | 135.992 |
| Outside diameter IN | 6.023 |
| Outside diameter MM | 152.984 |
| Product height in | 6.023 |
| Product height mm | 152.984 |
| Product length in | 0.335 |
| Product length mm | 8.509 |
| Product width in | 6.023 |
| Product width mm | 152.984 |
| Thickness IN | 0.335 |
| Thickness MM | 8.509 |
