Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
436057200
BU-RING 584.0x572.3x2.6 PTFE E
436057200
Where to buy
Export PDF
Tools
Add to comparison
436057200
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Durometer
70
70
Inside diameter IN
22.531
Inside diameter MM
572.287
Outside diameter IN
22.7400
Outside diameter MM
577.5960
Thickness IN
0.102
Thickness MM
2.59